- Home
- Products
- Ball Bushing® Bearings
- SSUTWN12-CRL4L
SSUTWN12-CRL4L
Can't find what you're looking for? Go to the Product Selector
SSUTWN12-CRL4L
Super Smart ball bearings, inch
SSU, Ball Bushing Bearing Twin Pillow Block, 0.750 in, Self-Aligning, Corrosion Resistant, No Wipers, Integral Double Acting Seals
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
$509.90
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- These universally self-aligning bearings offer twice the load capacity or eight times the travel life of our Super Ball Bushing® bearing.
- Its unique design with the steel band enables the bearing to preserve it’s ID fit-up and self-aligning capability over extended use.
- A universal self-alignment feature optimizes load distribution between ball tracks and assures uniform ball loading over the entire length of the bearing plate.
- This patented product provides smooth, quiet, low drag linear movement at 6x the load capacity or 216 x the L10 travel life of a conventional steel linear ball bushing bearing.
Dimension |
Value |
A |
69.85 mm (2.750 in) |
A2 |
47.75 mm (1.880 in) |
B |
114.30 mm (4.500 in) |
d |
19.05 mm (0.750 in) |
E |
10.41 mm (0.410 in) |
E1 |
60.33 mm (2.375 in) |
E2 |
88.90 mm (3.500 in) |
F1 |
7.87 mm (0.310 in) |
G1 |
57.15 mm (2.250 in) |
H1 |
44.45 mm (1.750 in) |
N |
4.83 mm (0.190 in) |
Dimension |
Value |
A |
69.85 mm (2.750 in) |
A2 |
47.75 mm (1.880 in) |
B |
114.30 mm (4.500 in) |
d |
19.05 mm (0.750 in) |
E |
10.41 mm (0.410 in) |
E1 |
60.33 mm (2.375 in) |
E2 |
88.90 mm (3.500 in) |
F1 |
7.87 mm (0.310 in) |
G1 |
57.15 mm (2.250 in) |
H1 |
44.45 mm (1.750 in) |
N |
4.83 mm (0.190 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Not Adjustable |
Closed/Open |
Closed |
Corrosion Resistant Option |
LBBB.Ball.CorrisionResistant |
Lubrication Option |
L4L |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Self-aligning |
Single/Twin |
Twin |
Temperature Max |
85 °C / 185 °F |
Use with shafting class |
L |
Wipers, Seals |
|
Weight |
0.562 kg / 1.24 lbs |
Nominal Diameter |
19.050 mm / 0.75 in |
Length |
114.300 mm / 4.5 in |
Height |
44.450 mm / 1.75 in |
To download the models below, you will need to sign in.
Sign In