SSUPBO24WW-NBLL

SSUPBO24WW-NBLL
Super Smart ball bearings, inch

SSU, Ball Bushing Bearing Pillow Block, 1.500 in, Open, Self-Aligning, Adjustable, Not Corrosion Resistant, Two Wipers, Integral Double Acting Seals

Lead Time:  Next Day*

  • These universally self-aligning bearings offer twice the load capacity or eight times the travel life of our Super Ball Bushing® bearing.
  • Its unique design with the steel band enables the bearing to preserve it’s ID fit-up and self-aligning capability over extended use.
  • A universal self-alignment feature optimizes load distribution between ball tracks and assures uniform ball loading over the entire length of the bearing plate.
  • This patented product provides smooth, quiet, low drag linear movement at 6x the load capacity or 216 x the L10 travel life of a conventional steel linear ball bushing bearing.

Dimensions

Dimensions
Dimension Value
A 120.65 mm (4.750 in)
a 30.00 ° (30.000 °)
A1 44.45 mm (1.750 in)
A2 47.75 mm (1.880 in)
B 95.25 mm (3.750 in)
d 38.10 mm (1.500 in)
E 18.80 mm (0.740 in)
E1 104.78 mm (4.125 in)
E2 63.50 mm (2.500 in)
F1 12.70 mm (0.500 in)
G 32.51 mm (1.280 in)
G1 51.31 mm (2.020 in)
G2 1/4-28
H 44.45 mm (1.750 in)
H1 74.68 mm (2.940 in)
N 7.11 mm (0.280 in)

Specifications

Specification Value
Adjustable/Not Adjustable Adjustable
Closed/Open Open
Lubrication Option LL
Nylon Ball or Alternating Nylon Ball Nylon Balls
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class L
Wipers, Seals WW
Weight 1.492 kg / 3.29 lbs
Nominal Diameter 38.100 mm / 1.5 in
Length 95.250 mm / 3.75 in
Height 74.676 mm / 2.94 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 1,725.910 N / 388 lbf

Get Quote

*Please fill out the information below so we can best assist you: