SSUPBO20-NBL4L

SSUPBO20-NBL4L
Super Smart ball bearings, inch

SSU, Ball Bushing Bearing Pillow Block, 1.250 in, Open, Self-Aligning, Adjustable, Not Corrosion Resistant, No Wipers, Integral Double Acting Seals

Lead Time:  Next Day*

  • These universally self-aligning bearings offer twice the load capacity or eight times the travel life of our Super Ball Bushing® bearing.
  • Its unique design with the steel band enables the bearing to preserve it’s ID fit-up and self-aligning capability over extended use.
  • A universal self-alignment feature optimizes load distribution between ball tracks and assures uniform ball loading over the entire length of the bearing plate.
  • This patented product provides smooth, quiet, low drag linear movement at 6x the load capacity or 216 x the L10 travel life of a conventional steel linear ball bushing bearing.

Dimensions

Dimensions
Dimension Value
A 101.60 mm (4.000 in)
a 30.00 ° (30.000 °)
A1 38.10 mm (1.500 in)
A2 41.40 mm (1.630 in)
B 85.85 mm (3.380 in)
d 31.75 mm (1.250 in)
E 15.75 mm (0.620 in)
E1 88.90 mm (3.500 in)
E2 50.80 mm (2.000 in)
F1 11.18 mm (0.440 in)
G 29.21 mm (1.150 in)
G1 46.48 mm (1.830 in)
G2 1/4-28
H 38.10 mm (1.500 in)
H1 63.50 mm (2.500 in)
N 5.59 mm (0.220 in)

Specifications

Specification Value
Adjustable/Not Adjustable Adjustable
Closed/Open Open
Lubrication Option L4L
Nylon Ball or Alternating Nylon Ball Nylon Balls
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class L
Wipers, Seals
Weight 0.975 kg / 2.15 lbs
Nominal Diameter 31.750 mm / 1.25 in
Length 85.852 mm / 3.38 in
Height 63.500 mm / 2.5 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 1,045.332 N / 235 lbf

Get Quote

*Please fill out the information below so we can best assist you: