SSUPBO16WW

SSUPBO16WW
Super Smart ball bearings, inch

SSU, Ball Bushing Bearing Pillow Block, 1.000 in, Open, Self-Aligning, Adjustable, Not Corrosion Resistant, Two Wipers, Integral Double Acting Seals

Lead Time:  5 Days*
$343.66 each**

  • These universally self-aligning bearings offer twice the load capacity or eight times the travel life of our Super Ball Bushing® bearing.
  • Its unique design with the steel band enables the bearing to preserve it’s ID fit-up and self-aligning capability over extended use.
  • A universal self-alignment feature optimizes load distribution between ball tracks and assures uniform ball loading over the entire length of the bearing plate.
  • This patented product provides smooth, quiet, low drag linear movement at 6x the load capacity or 216 x the L10 travel life of a conventional steel linear ball bushing bearing.

Dimensions

Dimensions
Dimension Value
A 82.55 mm (3.250 in)
a 30.00 ° (30.000 °)
A1 30.23 mm (1.190 in)
A2 31.75 mm (1.250 in)
B 66.80 mm (2.630 in)
d 25.40 mm (1.000 in)
E 13.46 mm (0.530 in)
E1 73.03 mm (2.875 in)
E2 44.45 mm (1.750 in)
F1 9.65 mm (0.380 in)
G 22.10 mm (0.870 in)
G1 36.83 mm (1.450 in)
G2 1/4-28
H 30.15 mm (1.187 in)
H1 50.80 mm (2.000 in)
N 5.59 mm (0.220 in)

Specifications

Specification Value
Adjustable/Not Adjustable Adjustable
Closed/Open Open
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class L
Wipers, Seals WW
Weight 0.467 kg / 1.03 lbs
Nominal Diameter 25.400 mm / 1 in
Length 66.802 mm / 2.63 in
Height 50.800 mm / 2 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 8,451.621 N / 1900 lbf

Get Quote

*Please fill out the information below so we can best assist you: