SSUPBO10WW-NBLL

SSUPBO10WW-NBLL
Super Smart ball bearings, inch

SSU, Ball Bushing Bearing Pillow Block, 0.625 in, Open, Self-Aligning, Adjustable, Not Corrosion Resistant, Two Wipers, Integral Double Acting Seals

Lead Time:  Next Day*

  • These universally self-aligning bearings offer twice the load capacity or eight times the travel life of our Super Ball Bushing® bearing.
  • Its unique design with the steel band enables the bearing to preserve it’s ID fit-up and self-aligning capability over extended use.
  • A universal self-alignment feature optimizes load distribution between ball tracks and assures uniform ball loading over the entire length of the bearing plate.
  • This patented product provides smooth, quiet, low drag linear movement at 6x the load capacity or 216 x the L10 travel life of a conventional steel linear ball bushing bearing.

Dimensions

Dimensions
Dimension Value
A 63.50 mm (2.500 in)
a 30.00 ° (30.000 °)
A1 22.35 mm (0.880 in)
A2 23.88 mm (0.940 in)
B 44.45 mm (1.750 in)
d 15.88 mm (0.625 in)
E 8.64 mm (0.340 in)
E1 53.98 mm (2.125 in)
E2 28.58 mm (1.125 in)
F1 7.11 mm (0.280 in)
G 13.97 mm (0.550 in)
G1 24.13 mm (0.950 in)
G2 1/4-28
H 22.23 mm (0.875 in)
H1 36.58 mm (1.440 in)
N 4.83 mm (0.190 in)

Specifications

Specification Value
Adjustable/Not Adjustable Adjustable
Closed/Open Open
Lubrication Option LL
Nylon Ball or Alternating Nylon Ball Nylon Balls
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class L
Wipers, Seals WW
Weight 0.186 kg / 0.41 lbs
Nominal Diameter 15.875 mm / 0.625 in
Length 44.450 mm / 1.75 in
Height 36.576 mm / 1.44 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 275.790 N / 62 lbf

Get Quote

*Please fill out the information below so we can best assist you: