SSUPB10WW-NBA

SSUPB10WW-NBA
Super Smart ball bearings, inch

SSU, Ball Bushing Bearing Pillow Block, 0.625 in, Self-Aligning, Not Corrosion Resistant, Two Wipers, Integral Double Acting Seals

Lead Time:  Next Day*

  • These universally self-aligning bearings offer twice the load capacity or eight times the travel life of our Super Ball Bushing® bearing.
  • Its unique design with the steel band enables the bearing to preserve it’s ID fit-up and self-aligning capability over extended use.
  • A universal self-alignment feature optimizes load distribution between ball tracks and assures uniform ball loading over the entire length of the bearing plate.
  • This patented product provides smooth, quiet, low drag linear movement at 6x the load capacity or 216 x the L10 travel life of a conventional steel linear ball bushing bearing.

Dimensions

Dimensions
Dimension Value
A 63.50 mm (2.500 in)
A2 44.45 mm (1.750 in)
B 49.28 mm (1.940 in)
d 15.88 mm (0.625 in)
E1 53.98 mm (2.125 in)
E2 28.58 mm (1.125 in)
F 36.58 mm (1.440 in)
F1 7.11 mm (0.280 in)
G 30.48 mm (1.200 in)
G1 17.53 mm (0.690 in)
G2 1/4-28
H 22.23 mm (0.875 in)
H1 41.40 mm (1.630 in)
N 4.83 mm (0.190 in)

Specifications

Specification Value
Adjustable/Not Adjustable Not Adjustable
Closed/Open Closed
Nylon Ball or Alternating Nylon Ball Alternating Nylon Balls
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class L
Wipers, Seals WW
Weight 0.231 kg / 0.51 lbs
Nominal Diameter 15.875 mm / 0.625 in
Length 49.276 mm / 1.94 in
Height 41.402 mm / 1.63 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 1,378.949 N / 310 lbf

Get Quote

*Please fill out the information below so we can best assist you: