SSUFB24WW-CR

SSUFB24WW-CR
Super Smart ball bearings, inch

SSU, Ball Bushing Bearing Flanged Pillow Block, 1.500 in, Self-Aligning, Corrosion Resistant, Two Wipers, Integral Double Acting Seals

Lead Time:  Next Day*

  • These universally self-aligning bearings offer twice the load capacity or eight times the travel life of our Super Ball Bushing® bearing.
  • Its unique design with the steel band enables the bearing to preserve it’s ID fit-up and self-aligning capability over extended use.
  • A universal self-alignment feature optimizes load distribution between ball tracks and assures uniform ball loading over the entire length of the bearing plate.
  • This patented product provides smooth, quiet, low drag linear movement at 6x the load capacity or 216 x the L10 travel life of a conventional steel linear ball bushing bearing.

Dimensions

Dimensions
Dimension Value
d 38.10 mm (1.500 in)
F1 7.87 mm (0.310 in)

Specifications

Specification Value
Adjustable/Not Adjustable Not Adjustable
Closed/Open Closed
Corrosion Resistant Option LBBB.Ball.CorrisionResistant
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class L
Wipers, Seals WW
Weight 1.669 kg / 3.68 lbs
Nominal Diameter 38.100 mm / 1.5 in
Length 101.600 mm / 4 in
Height 101.600 mm / 4 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 12,081.370 N / 2716 lbf

Get Quote

*Please fill out the information below so we can best assist you: