SSUFB20WW-CR

SSUFB20WW-CR
Super Smart ball bearings, inch

SSU, Ball Bushing Bearing Flanged Pillow Block, 1.250 in, Self-Aligning, Corrosion Resistant, Two Wipers, Integral Double Acting Seals

Lead Time:  2 Weeks*
$822.77 each**

  • These universally self-aligning bearings offer twice the load capacity or eight times the travel life of our Super Ball Bushing® bearing.
  • Its unique design with the steel band enables the bearing to preserve it’s ID fit-up and self-aligning capability over extended use.
  • A universal self-alignment feature optimizes load distribution between ball tracks and assures uniform ball loading over the entire length of the bearing plate.
  • This patented product provides smooth, quiet, low drag linear movement at 6x the load capacity or 216 x the L10 travel life of a conventional steel linear ball bushing bearing.

Dimensions

Dimensions
Dimension Value
A 88.90 mm (3.500 in)
B 92.20 mm (3.630 in)
d 31.75 mm (1.250 in)
E1 69.85 mm (2.750 in)
F1 7.11 mm (0.280 in)
G1 42.42 mm (1.670 in)
N 8.89 mm (0.350 in)

Specifications

Specification Value
Adjustable/Not Adjustable Not Adjustable
Closed/Open Closed
Corrosion Resistant Option LBBB.Ball.CorrisionResistant
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class L
Wipers, Seals WW
Weight 1.002 kg / 2.21 lbs
Nominal Diameter 31.750 mm / 1.25 in
Length 92.202 mm / 3.63 in
Height 88.900 mm / 3.5 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 7,317.325 N / 1645 lbf

Get Quote

*Please fill out the information below so we can best assist you: