SSUFB16WW-NB

SSUFB16WW-NB
Super Smart ball bearings, inch

SSU, Ball Bushing Bearing Flanged Pillow Block, 1.000 in, Self-Aligning, Not Corrosion Resistant, Two Wipers, Integral Double Acting Seals

Lead Time:  3 Days*

  • These universally self-aligning bearings offer twice the load capacity or eight times the travel life of our Super Ball Bushing® bearing.
  • Its unique design with the steel band enables the bearing to preserve it’s ID fit-up and self-aligning capability over extended use.
  • A universal self-alignment feature optimizes load distribution between ball tracks and assures uniform ball loading over the entire length of the bearing plate.
  • This patented product provides smooth, quiet, low drag linear movement at 6x the load capacity or 216 x the L10 travel life of a conventional steel linear ball bushing bearing.

Dimensions

Dimensions
Dimension Value
A 69.85 mm (2.750 in)
B 71.37 mm (2.810 in)
d 25.40 mm (1.000 in)
E1 53.98 mm (2.125 in)
F1 9.65 mm (0.380 in)
G1 32.26 mm (1.270 in)
N 7.11 mm (0.280 in)

Specifications

Specification Value
Adjustable/Not Adjustable Not Adjustable
Closed/Open Closed
Nylon Ball or Alternating Nylon Ball Nylon Balls
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class L
Wipers, Seals WW
Weight 0.472 kg / 1.04 lbs
Nominal Diameter 25.400 mm / 1 in
Length 71.374 mm / 2.81 in
Height 69.850 mm / 2.75 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 845.162 N / 190 lbf

Get Quote

*Please fill out the information below so we can best assist you: