SSUFB12-NBL4L

SSUFB12-NBL4L
Super Smart ball bearings, inch

SSU, Ball Bushing Bearing Flanged Pillow Block, 0.750 in, Self-Aligning, Not Corrosion Resistant, No Wipers, Integral Double Acting Seals

Lead Time:  Next Day*

  • These universally self-aligning bearings offer twice the load capacity or eight times the travel life of our Super Ball Bushing® bearing.
  • Its unique design with the steel band enables the bearing to preserve it’s ID fit-up and self-aligning capability over extended use.
  • A universal self-alignment feature optimizes load distribution between ball tracks and assures uniform ball loading over the entire length of the bearing plate.
  • This patented product provides smooth, quiet, low drag linear movement at 6x the load capacity or 216 x the L10 travel life of a conventional steel linear ball bushing bearing.

Dimensions

Dimensions
Dimension Value
A 60.45 mm (2.380 in)
B 52.32 mm (2.060 in)
d 19.05 mm (0.750 in)
E1 44.45 mm (1.750 in)
F1 11.18 mm (0.440 in)
G1 22.61 mm (0.890 in)
N 5.59 mm (0.220 in)

Specifications

Specification Value
Adjustable/Not Adjustable Not Adjustable
Closed/Open Closed
Lubrication Option L4L
Nylon Ball or Alternating Nylon Ball Nylon Balls
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class L
Wipers, Seals
Weight 0.236 kg / 0.52 lbs
Nominal Diameter 19.050 mm / 0.75 in
Length 52.324 mm / 2.06 in
Height 60.452 mm / 2.38 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 502.649 N / 113 lbf

Get Quote

*Please fill out the information below so we can best assist you: