SSN0391

SSN0391
Ball Nut

Ball Nut, 1.000 in X 0.200 in, Thread Direction: Right Hand, Flanged, Wiper Included, Round, No Safety Feature, Adjustable Preload, Internal, 1565 lbf

Lead Time:  16 Weeks*
$3134.84 each**

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 1.000 in
Lead 0.200 in
Nut Material Alloy Steel
Nut Style SSN
Wiper Included
Flange Integral
Number Of Starts 1
Total Weight 1.50 lbs

Performance

Performance Value
Load, Dynamic 6,961 N (1,565 lbf)
Load, Static 58,152 N (13,073 lbf)
Torque Rating 0.0350 in-lb

Get Quote

*Please fill out the information below so we can best assist you: