SSN0388

SSN0388
Ball Nut

Ball Nut, 0.875 in X 0.200 in, Thread Direction: Right Hand, Flanged, Wiper Included, Round, No Safety Feature, Adjustable Preload, Internal, 1375 lbf

Lead Time:  16 Weeks*
$2924.38 each**

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 0.875 in
Lead 0.200 in
Nut Material Alloy Steel
Nut Style SSN
Wiper Included
Flange Integral
Screw Part Number XPR8720R96
Number Of Starts 1
Total Weight 1.40 lbs

Performance

Performance Value
Load, Dynamic 6,116 N (1,375 lbf)
Load, Static 47,952 N (10,780 lbf)
Torque Rating 0.0350 in-lb

Get Quote

*Please fill out the information below so we can best assist you: