SSJTWNM40-CR

SSJTWNM40-CR
Super Smart ball bearings, JIS

SSJ, Ball Bushing Bearing Twin Pillow Block, 40 mm, Not Self-Aligning, Adjustable, Closed for end supported applications, Corrosion Resistant

Lead Time:  5 Days*

Dimensions

Dimensions
Dimension Value
A 102.00 mm (4.016 in)
A1 51.00 mm (2.008 in)
B 175.00 mm (6.890 in)
d 40.00 mm (1.575 in)
E1 80.00 mm (3.150 in)
E2 140.00 mm (5.512 in)
H1 75.00 mm (2.953 in)
N 8.70 mm (0.343 in)

Specifications

Specification Value
Adjustable/Not Adjustable Adjustable
Closed/Open Closed
Corrosion Resistant Option LBBB.Ball.CorrisionResistant
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Not self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class MM
Wipers, Seals
Weight 3.63 kg / 8.003 lbs
Nominal Diameter 40 mm / 1.575 in
Length 175 mm / 6.890 in
Height 75 mm / 2.953 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 19180 N / 4,311.836 lbf

Get Quote

*Please fill out the information below so we can best assist you: