SSJTWNM30-CRDP

SSJTWNM30-CRDP
Super Smart ball bearings, JIS

SSJ, Ball Bushing Bearing Twin Pillow Block, 30 mm, Not Self-Aligning, Adjustable, Closed for end supported applications, Corrosion Resistant

Lead Time:  5 Days*

Dimensions

Dimensions
Dimension Value
A 78.00 mm (3.071 in)
A1 39.00 mm (1.535 in)
B 140.00 mm (5.512 in)
d 30.00 mm (1.181 in)
E1 58.00 mm (2.283 in)
E2 110.00 mm (4.331 in)
H1 57.00 mm (2.244 in)
N 7.00 mm (0.276 in)

Specifications

Specification Value
Adjustable/Not Adjustable Adjustable
Closed/Open Closed
Corrosion Resistant Option LBBB.Ball.CorrisionResistant
Lubrication Option DP
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Not self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class MM
Wipers, Seals
Weight 1.94 kg / 4.277 lbs
Nominal Diameter 30 mm / 1.181 in
Length 140 mm / 5.512 in
Height 57 mm / 2.244 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 11620 N / 2,612.280 lbf

Get Quote

*Please fill out the information below so we can best assist you: