SSJTWNM25-DP

SSJTWNM25-DP
Super Smart ball bearings, JIS

SSJ, Ball Bushing Bearing Twin Pillow Block, 25 mm, Not Self-Aligning, Adjustable, Closed for end supported applications, Not Corrosion Resistant

Lead Time:  5 Days*

Dimensions

Dimensions
Dimension Value
A 76.00 mm (2.992 in)
A1 38.00 mm (1.496 in)
B 130.00 mm (5.118 in)
d 25.00 mm (0.984 in)
E1 54.00 mm (2.126 in)
E2 100.00 mm (3.937 in)
H1 51.00 mm (2.008 in)
N 7.00 mm (0.276 in)

Specifications

Specification Value
Adjustable/Not Adjustable Adjustable
Closed/Open Closed
Lubrication Option DP
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Not self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class MM
Wipers, Seals
Weight 1.24 kg / 2.734 lbs
Nominal Diameter 25 mm / 0.984 in
Length 130 mm / 5.118 in
Height 51 mm / 2.008 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 13400 N / 3,012.440 lbf

Get Quote

*Please fill out the information below so we can best assist you: