SSJTWNM20

SSJTWNM20
Super Smart ball bearings, JIS

SSJ, Ball Bushing Bearing Twin Pillow Block, 20 mm, Not Self-Aligning, Adjustable, Closed for end supported applications, Not Corrosion Resistant

Lead Time:  5 Days*
$370.71 each**

Dimensions

Dimensions
Dimension Value
A 54.00 mm (2.126 in)
A1 27.00 mm (1.063 in)
B 96.00 mm (3.780 in)
d 20.00 mm (0.787 in)
E1 40.00 mm (1.575 in)
E2 70.00 mm (2.756 in)
H1 41.00 mm (1.614 in)
N 5.20 mm (0.205 in)

Specifications

Specification Value
Adjustable/Not Adjustable Adjustable
Closed/Open Closed
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Not self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class MM
Wipers, Seals
Weight 0.67 kg / 1.477 lbs
Nominal Diameter 20 mm / 0.787 in
Length 96 mm / 3.780 in
Height 41 mm / 1.614 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 8000 N / 1,798.472 lbf

Get Quote

*Please fill out the information below so we can best assist you: