SSJTWNM16-DP

SSJTWNM16-DP
Super Smart ball bearings, JIS

SSJ, Ball Bushing Bearing Twin Pillow Block, 16 mm, Not Self-Aligning, Adjustable, Closed for end supported applications, Not Corrosion Resistant

Lead Time:  5 Days*

Dimensions

Dimensions
Dimension Value
A 50.00 mm (1.969 in)
A1 25.00 mm (0.984 in)
B 85.00 mm (3.346 in)
d 16.00 mm (0.630 in)
E1 36.00 mm (1.417 in)
E2 60.00 mm (2.362 in)
H1 37.00 mm (1.457 in)
N 4.30 mm (0.169 in)

Specifications

Specification Value
Adjustable/Not Adjustable Adjustable
Closed/Open Closed
Lubrication Option DP
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Not self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class MM
Wipers, Seals
Weight 0.41 kg / 0.904 lbs
Nominal Diameter 16 mm / 0.630 in
Length 85 mm / 3.346 in
Height 37 mm / 1.457 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 4400 N / 989.159 lbf

Get Quote

*Please fill out the information below so we can best assist you: