SSJPBOM40

SSJPBOM40
Super Smart ball bearings, JIS

SSJ, Ball Bushing Bearing Pillow Block, 40 mm, Open, Not Self-Aligning, Adjustable, Not Corrosion Resistant

Lead Time:  16 Weeks*
$572.23 each**

Dimensions

Dimensions
Dimension Value
A 90.00 mm (3.543 in)
A1 45.00 mm (1.772 in)
B 90.00 mm (3.543 in)
d 40.00 mm (1.575 in)
E1 65.00 mm (2.559 in)
E2 65.00 mm (2.559 in)
H1 72.00 mm (2.835 in)
N 10.00 mm (0.394 in)

Specifications

Specification Value
Adjustable/Not Adjustable Adjustable
Closed/Open Open
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Not self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class MM
Wipers, Seals
Weight 1.66 kg / 3.660 lbs
Nominal Diameter 40 mm / 1.575 in
Length 90 mm / 3.543 in
Height 72 mm / 2.835 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 13700 N / 3,079.883 lbf

Get Quote

*Please fill out the information below so we can best assist you: