SSJPBOM30-DP

SSJPBOM30-DP
Super Smart ball bearings, JIS

SSJ, Ball Bushing Bearing Pillow Block, 30 mm, Open, Not Self-Aligning, Adjustable, Not Corrosion Resistant

Lead Time:  5 Days*

Dimensions

Dimensions
Dimension Value
A 70.00 mm (2.756 in)
A1 35.00 mm (1.378 in)
B 70.00 mm (2.756 in)
d 30.00 mm (1.181 in)
E1 50.00 mm (1.969 in)
E2 50.00 mm (1.969 in)
H1 55.00 mm (2.165 in)
N 8.00 mm (0.315 in)

Specifications

Specification Value
Adjustable/Not Adjustable Adjustable
Closed/Open Open
Lubrication Option DP
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Not self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class MM
Wipers, Seals
Weight 0.93 kg / 2.050 lbs
Nominal Diameter 30 mm / 1.181 in
Length 70 mm / 2.756 in
Height 55 mm / 2.165 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 8300 N / 1,865.914 lbf

Get Quote

*Please fill out the information below so we can best assist you: