SSJPBOM25-CR

SSJPBOM25-CR
Super Smart ball bearings, JIS

SSJ, Ball Bushing Bearing Pillow Block, 25 mm, Open, Not Self-Aligning, Adjustable, Corrosion Resistant

Lead Time:  5 Days*

Dimensions

Dimensions
Dimension Value
A 60.00 mm (2.362 in)
A1 30.00 mm (1.181 in)
B 65.00 mm (2.559 in)
d 25.00 mm (0.984 in)
E1 40.00 mm (1.575 in)
E2 40.00 mm (1.575 in)
H1 47.00 mm (1.850 in)
N 6.00 mm (0.236 in)

Specifications

Specification Value
Adjustable/Not Adjustable Adjustable
Closed/Open Open
Corrosion Resistant Option LBBB.Ball.CorrisionResistant
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Not self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class MM
Wipers, Seals
Weight 0.6 kg / 1.323 lbs
Nominal Diameter 25 mm / 0.984 in
Length 65 mm / 2.559 in
Height 47 mm / 1.850 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 4690 N / 1,054.354 lbf

Get Quote

*Please fill out the information below so we can best assist you: