SSJPBOM20-DP

SSJPBOM20-DP
Super Smart ball bearings, JIS

SSJ, Ball Bushing Bearing Pillow Block, 20 mm, Open, Not Self-Aligning, Adjustable, Not Corrosion Resistant

Lead Time:  5 Days*

Dimensions

Dimensions
Dimension Value
A 48.00 mm (1.890 in)
A1 24.00 mm (0.945 in)
B 50.00 mm (1.969 in)
d 20.00 mm (0.787 in)
E1 35.00 mm (1.378 in)
E2 35.00 mm (1.378 in)
H1 38.00 mm (1.496 in)
N 6.00 mm (0.236 in)

Specifications

Specification Value
Adjustable/Not Adjustable Adjustable
Closed/Open Open
Lubrication Option DP
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Not self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class MM
Wipers, Seals
Weight 0.3 kg / 0.661 lbs
Nominal Diameter 20 mm / 0.787 in
Length 50 mm / 1.969 in
Height 38 mm / 1.496 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 4000 N / 899.236 lbf

Get Quote

*Please fill out the information below so we can best assist you: