SSJPBOM16-CR

SSJPBOM16-CR
Super Smart ball bearings, JIS

SSJ, Ball Bushing Bearing Pillow Block, 16 mm, Open, Not Self-Aligning, Adjustable, Corrosion Resistant

Lead Time:  5 Days*

Dimensions

Dimensions
Dimension Value
A 45.00 mm (1.772 in)
A1 22.50 mm (0.886 in)
B 45.00 mm (1.772 in)
d 16.00 mm (0.630 in)
E1 32.00 mm (1.260 in)
E2 30.00 mm (1.181 in)
H1 33.00 mm (1.299 in)
N 5.00 mm (0.197 in)

Specifications

Specification Value
Adjustable/Not Adjustable Adjustable
Closed/Open Open
Corrosion Resistant Option LBBB.Ball.CorrisionResistant
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Not self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class MM
Wipers, Seals
Weight 0.19 kg / 0.419 lbs
Nominal Diameter 16 mm / 0.630 in
Length 45 mm / 1.772 in
Height 33 mm / 1.299 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 1540 N / 346.206 lbf

Get Quote

*Please fill out the information below so we can best assist you: