SSJM40

SSJM40
Super Smart ball bearings, JIS

SSJ, Ball Bushing Bearing, 40 mm, Not Self-Aligning, Adjustable, Closed for end supported applications, Not Corrosion Resistant

Lead Time:  2 Weeks*
$209.39 each**

Dimensions

Dimensions
Dimension Value
C 80.00 mm (3.150 in)
C1 60.50 mm (2.382 in)
C2 2.10 mm (0.083 in)
d 40.00 mm (1.575 in)
D 60.00 mm (2.362 in)

Specifications

Specification Value
Adjustable/Not Adjustable Adjustable
Closed/Open Closed
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Not self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class MM
Wipers, Seals
Weight 0.392 kg / 0.864 lbs
Nominal Diameter 40 mm / 1.575 in
Outer Diameter 60 mm / 2.362 in
Length 80 mm / 3.150 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 13700 N / 3,079.883 lbf

Get Quote

*Please fill out the information below so we can best assist you: