SSJM30

SSJM30
Super Smart ball bearings, JIS

SSJ, Ball Bushing Bearing, 30 mm, Not Self-Aligning, Adjustable, Closed for end supported applications, Not Corrosion Resistant

Lead Time:  5 Days*
$183.91 each**

Dimensions

Dimensions
Dimension Value
C 64.00 mm (2.520 in)
C1 44.50 mm (1.752 in)
C2 1.85 mm (0.073 in)
d 30.00 mm (1.181 in)
D 45.00 mm (1.772 in)

Specifications

Specification Value
Adjustable/Not Adjustable Adjustable
Closed/Open Closed
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Not self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class MM
Wipers, Seals
Weight 0.202 kg / 0.445 lbs
Nominal Diameter 30 mm / 1.181 in
Outer Diameter 45 mm / 1.772 in
Length 64 mm / 2.520 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 8300 N / 1,865.914 lbf

Get Quote

*Please fill out the information below so we can best assist you: