SSJM25-CRDP

SSJM25-CRDP
Super Smart ball bearings, JIS

SSJ, Ball Bushing Bearing, 25 mm, Not Self-Aligning, Adjustable, Closed for end supported applications, Corrosion Resistant

Lead Time:  5 Days*

Dimensions

Dimensions
Dimension Value
C 59.00 mm (2.323 in)
C1 41.00 mm (1.614 in)
C2 1.85 mm (0.073 in)
d 25.00 mm (0.984 in)
D 40.00 mm (1.575 in)

Specifications

Specification Value
Adjustable/Not Adjustable Adjustable
Closed/Open Closed
Corrosion Resistant Option LBBB.Ball.CorrisionResistant
Lubrication Option DP
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Not self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class MM
Wipers, Seals
Weight 0.133 kg / 0.293 lbs
Nominal Diameter 25 mm / 0.984 in
Outer Diameter 40 mm / 1.575 in
Length 59 mm / 2.323 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 4690 N / 1,054.354 lbf

Get Quote

*Please fill out the information below so we can best assist you: