SSJM20OPNW-CR

SSJM20OPNW-CR
Super Smart ball bearings, JIS

SSJ, Ball Bushing Bearing, 20 mm, Open, Not Self-Aligning, Adjustable, Open for continuously supported applications, Corrosion Resistant

Lead Time:  5 Days*

Dimensions

Dimensions
Dimension Value
a 60.00 ° (60.000 °)
C 42.00 mm (1.654 in)
C1 30.50 mm (1.201 in)
C2 1.60 mm (0.063 in)
d 20.00 mm (0.787 in)
D 32.00 mm (1.260 in)
E 11.00 mm (0.433 in)
F 3.00 mm (0.118 in)

Specifications

Specification Value
Adjustable/Not Adjustable Adjustable
Closed/Open Open
Corrosion Resistant Option LBBB.Ball.CorrisionResistant
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Not self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class MM
Wipers, Seals W
Weight 0.054 kg / 0.119 lbs
Nominal Diameter 20 mm / 0.787 in
Outer Diameter 32 mm / 1.260 in
Length 42 mm / 1.654 in

Performance

Performance Value
Load Capacity, Dynamic 2800 N / 629.465 lbf

Get Quote

*Please fill out the information below so we can best assist you: