SSJM16

SSJM16
Super Smart ball bearings, JIS

SSJ, Ball Bushing Bearing, 16 mm, Not Self-Aligning, Adjustable, Closed for end supported applications, Not Corrosion Resistant

Lead Time:  2 Weeks*
$58.50 each**

Dimensions

Dimensions
Dimension Value
C 37.00 mm (1.457 in)
C1 26.50 mm (1.043 in)
C2 1.60 mm (0.063 in)
d 16.00 mm (0.630 in)
D 28.00 mm (1.102 in)

Specifications

Specification Value
Adjustable/Not Adjustable Adjustable
Closed/Open Closed
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Not self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class MM
Wipers, Seals
Weight 0.03 kg / 0.066 lbs
Nominal Diameter 16 mm / 0.630 in
Outer Diameter 28 mm / 1.102 in
Length 37 mm / 1.457 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 2200 N / 494.580 lbf

Get Quote

*Please fill out the information below so we can best assist you: