SSEPBOAM40DD-CR

SSEPBOAM40DD-CR
Super Smart ball bearings, metric

SSE, Ball Bushing Bearing Pillow Block, 40 mm, Open, Self-Aligning, Adjustable, Corrosion Resistant, Seals

Lead Time:  21 Weeks*
$328.63 each**

Dimensions

Dimensions
Dimension Value
A 108.00 mm (4.252 in)
a 54.00 ° (54.000 °)
A1 54.00 mm (2.126 in)
B 91.00 mm (3.583 in)
d 40.00 mm (1.575 in)
E1 86.00 mm (3.386 in)
E2 58.00 mm (2.283 in)
H1 77.00 mm (3.031 in)
N 10.50 mm (0.413 in)

Specifications

Specification Value
Adjustable/Not Adjustable Adjustable
Closed/Open Open
Corrosion Resistant Option LBBB.Ball.CorrisionResistant
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class MM
Wipers, Seals DD
Weight 1.66 kg / 3.660 lbs
Nominal Diameter 40 mm / 1.575 in
Length 91 mm / 3.583 in
Height 77 mm / 3.031 in

Performance

Performance Value
Load Capacity, Dynamic 9590 N / 2,155.918 lbf

Get Quote

*Please fill out the information below so we can best assist you: