SSEPBOAM30DD-CR

SSEPBOAM30DD-CR
Super Smart ball bearings, metric

SSE, Ball Bushing Bearing Pillow Block, 30 mm, Open, Self-Aligning, Adjustable, Corrosion Resistant, Seals

Lead Time:  28 Weeks*
$328.63 each**

Dimensions

Dimensions
Dimension Value
A 87.00 mm (3.425 in)
a 55.00 ° (55.000 °)
A1 43.50 mm (1.713 in)
B 79.00 mm (3.110 in)
d 30.00 mm (1.181 in)
E1 68.00 mm (2.677 in)
E2 45.00 mm (1.772 in)
H1 60.00 mm (2.362 in)
N 8.40 mm (0.331 in)

Specifications

Specification Value
Adjustable/Not Adjustable Adjustable
Closed/Open Open
Corrosion Resistant Option LBBB.Ball.CorrisionResistant
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class MM
Wipers, Seals DD
Weight 0.93 kg / 2.050 lbs
Nominal Diameter 30 mm / 1.181 in
Length 79 mm / 3.110 in
Height 60 mm / 2.362 in

Performance

Performance Value
Load Capacity, Dynamic 5810 N / 1,306.140 lbf

Get Quote

*Please fill out the information below so we can best assist you: