SSEPBOAM25DD-CR

SSEPBOAM25DD-CR
Super Smart ball bearings, metric

SSE, Ball Bushing Bearing Pillow Block, 25 mm, Open, Self-Aligning, Adjustable, Corrosion Resistant, Seals

Lead Time:  18 Weeks*
$421.54 each**

Dimensions

Dimensions
Dimension Value
A 78.00 mm (3.071 in)
a 60.00 ° (60.000 °)
A1 39.00 mm (1.535 in)
B 67.00 mm (2.638 in)
d 25.00 mm (0.984 in)
E1 60.00 mm (2.362 in)
E2 40.00 mm (1.575 in)
H1 51.00 mm (2.008 in)
N 8.40 mm (0.331 in)

Specifications

Specification Value
Adjustable/Not Adjustable Adjustable
Closed/Open Open
Corrosion Resistant Option LBBB.Ball.CorrisionResistant
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class MM
Wipers, Seals DD
Weight 0.6 kg / 1.323 lbs
Nominal Diameter 25 mm / 0.984 in
Length 67 mm / 2.638 in
Height 51 mm / 2.008 in

Performance

Performance Value
Load Capacity, Dynamic 4690 N / 1,054.354 lbf

Get Quote

*Please fill out the information below so we can best assist you: