SSEPBOAM20DD-CR

SSEPBOAM20DD-CR
Super Smart ball bearings, metric

SSE, Ball Bushing Bearing Pillow Block, 20 mm, Open, Self-Aligning, Adjustable, Corrosion Resistant, Seals

Lead Time:  2 Weeks*
$344.85 each**

Dimensions

Dimensions
Dimension Value
A 60.00 mm (2.362 in)
a 50.00 ° (50.000 °)
A1 30.00 mm (1.181 in)
B 54.00 mm (2.126 in)
d 20.00 mm (0.787 in)
E1 45.00 mm (1.772 in)
E2 32.00 mm (1.260 in)
H1 42.00 mm (1.654 in)
N 6.60 mm (0.260 in)

Specifications

Specification Value
Adjustable/Not Adjustable Adjustable
Closed/Open Open
Corrosion Resistant Option LBBB.Ball.CorrisionResistant
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class MM
Wipers, Seals DD
Weight 0.3 kg / 0.661 lbs
Nominal Diameter 20 mm / 0.787 in
Length 54 mm / 2.126 in
Height 42 mm / 1.654 in

Performance

Performance Value
Load Capacity, Dynamic 2800 N / 629.465 lbf

Get Quote

*Please fill out the information below so we can best assist you: