SS6UTFB8-NBDP

SS6UTFB8-NBDP
Super Smart ball bearings, inch

SSU, Ball Bushing Bearing Twin Flanged Pillow Block, 0.500 in, Self-Aligning, Not Corrosion Resistant, No Wipers, Integral Double Acting Seals

Lead Time:  5 Days*

  • These universally self-aligning bearings offer twice the load capacity or eight times the travel life of our Super Ball Bushing® bearing.
  • Its unique design with the steel band enables the bearing to preserve it’s ID fit-up and self-aligning capability over extended use.
  • A universal self-alignment feature optimizes load distribution between ball tracks and assures uniform ball loading over the entire length of the bearing plate.
  • This patented product provides smooth, quiet, low drag linear movement at 6x the load capacity or 216 x the L10 travel life of a conventional steel linear ball bushing bearing.

Dimensions

Dimensions
Dimension Value
A 41.40 mm (1.630 in)
B 81.28 mm (3.200 in)
d 12.70 mm (0.500 in)
E1 31.75 mm (1.250 in)
F1 22.86 mm (0.900 in)
G1 37.59 mm (1.480 in)
N 6.35 mm (0.250 in)

Specifications

Specification Value
Adjustable/Not Adjustable Not Adjustable
Closed/Open Closed
Lubrication Option DP
Nylon Ball or Alternating Nylon Ball Nylon Balls
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Self-aligning
Single/Twin Twin
Temperature Max 85 °C / 185 °F
Use with shafting class L
Wipers, Seals
Weight 0.204 kg / 0.45 lbs
Nominal Diameter 12.700 mm / 0.5 in
Length 81.280 mm / 3.2 in
Height 41.402 mm / 1.63 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 235.756 N / 53 lbf

Get Quote

*Please fill out the information below so we can best assist you: