SRT8853

SRT8853
Ball Screw

Ball Screw, 1.500 in X 1.000 in, Thread Direction: Right Hand, ±0.004 in/ft, Number Of Starts: 2

Lead Time:  2 Weeks*
$1265.09 each**
Cut to Length:

Min: 1.0 in  Max: 192.0 in  To the nearest .01 in


  • For custom machined screws, please submit a drawing or description for a quotation on a machined screw or screw and nut assembly.
  • Screw only, No Ball nut
  • *See Related Products for compatible ball nut options
  • Screws include Black Oxide Coating
  • Machined screws can be ordered with Ball Nuts and Support Bearings under the Ball Screw/Nut Assembly section, here.

Dimensions

Dimensions
Dimension Value
D1 38.10 mm (1.500 in)
D2 28.96 mm (1.140 in)
D3 25.00 mm (0.984 in)

Specifications

Specification Value
Diameter 1.500 in
Root Diameter 28.956 mm (1.140 in)
Lead 1.000 in
Threaded Screw Length 144.00 in
Lead Accuracy 0.004 in/ft
Number Of Starts 2
Material Alloy Steel
End Journal Bearing Size 25 mm
Thread Type Precision Rolled
Total Weight 5.16 lbs/ft

Performance

Performance
Performance

Get Quote

*Please fill out the information below so we can best assist you: