SRB30-2

SRB30-2
SRB30-2

SST ROUND BODY BALL NUT, Superseded

each**

  • Nut Only, Screw Sold Separately

Dimensions

dimensions
DimensionValue
[A]1.72 in
[B]0.51 in
[C]1.361 in
[D]1.5 in
[E]0.9 in
[F]0.8 in
[TH]15/16-16 UN-2A 
Diameter, Nominal Screw0.625 in
Number of Starts
travel per shaft rev0.2 in

Specifications

SpecificationsValue
FlangeSold Seperately 
MaterialStainless Steel 17-4 PH 
Number of Circuits
Number of Starts
PreloadNon-Preloaded 
Return StylePickup Finger 
Temperature Max300 °F
Thread DirectionRH 

Performance

performance graphic
performance graphic
PerformanceValue
Load, Dynamic170 lbf
Load, Static, Maximum1250 lbf
Maximum Acceleration5 m/s²
Torque to Raise 1 lb0.04 in-lbs

Get Quote

*Please fill out the information below so we can best assist you: