SRAM30T1SS

SRAM30T1SS
SRAM30T1SS

Shaft Support, Continuous Support Assembly, Standard Profile, Predrilled, Class MM (h6), Aluminum & Stainless Steel 440C, 4521.2 mm Long, Use with 30 mm Nominal Diameter Open Bushing Bearings

Lead Time:  Contact Factory   *

  • Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports
  • These supports can be used horizontally or vertically.
  • Bolt down from top through the flange
  • Class MM (ISO h6 tolerance), Stainless Steel Shaft included
  • Y1=Y2 is standard. Special Y1 and overall length can be specified by customer.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter30 mm
[A]74 mm
[A1]37 mm
[A1] Tolerance± 0.02 mm 
[A2]14 mm
[E1]51 mm
[E1] Tolerance± 0.015 mm 
[F1]8 mm
[H]53 mm
[H] Tolerance± 0.02 mm 
[N]8.6 mm 
[X] Dim150 mm
Length4521.2 mm 
Recomended BoltM10 

Specifications

SpecificationsValue
ClassClass MM (h6) 
MaterialAluminum & Stainless Steel 440C 
Material, ShaftStainless Steel 440C 
Material, SupportAluminum 
Option Predrilled (PD)Predrilled 
Support StyleStandard Profile 
Weight90.4 kg

Get Quote

*Please fill out the information below so we can best assist you: