SPTWNAM50

SPTWNAM50
Super Ball Bushing Bearing, Metric

SUPER Metric, Ball Bushing Bearing Twin Pillow Block, 50 mm, Self-Aligning, Adjustable, Closed for end supported applications, Not Corrosion Resistant, No Wipers

Lead Time:  2 Weeks*
$1166.05 each**

Dimensions

Dimensions
Dimension Value
A 132.00 mm (5.197 in)
A1 66.00 mm (2.598 in)
B 224.00 mm (8.819 in)
d 50.00 mm (1.969 in)
E1 108.00 mm (4.252 in)
E2 160.00 mm (6.299 in)
G1 112.00 mm (4.409 in)
H1 105.00 mm (4.134 in)
N 13.50 mm (0.531 in)

Specifications

Specification Value
Adjustable/Not Adjustable Adjustable
Closed/Open Closed
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Self-aligning
Single/Twin Twin
Temperature Max 85 °C / 185 °F
Use with shafting class MM
Wipers, Seals
Weight 6.3 kg / 13.889 lbs
Nominal Diameter 50 mm / 1.969 in
Length 224 mm / 8.819 in
Height 105 mm / 4.134 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 19590 N / 4,404.007 lbf

Get Quote

*Please fill out the information below so we can best assist you: