SPTWNAM40-LL

SPTWNAM40-LL
Super Ball Bushing Bearing, Metric

SUPER Metric, Ball Bushing Bearing Twin Pillow Block, 40 mm, Self-Aligning, Adjustable, Closed for end supported applications, Not Corrosion Resistant, No Wipers

Lead Time:  2 Weeks*

Dimensions

Dimensions
Dimension Value
A 108.00 mm (4.252 in)
A1 54.00 mm (2.126 in)
B 176.00 mm (6.929 in)
d 40.00 mm (1.575 in)
E1 86.00 mm (3.386 in)
E2 124.00 mm (4.882 in)
G1 88.00 mm (3.465 in)
H1 91.00 mm (3.583 in)
N 10.50 mm (0.413 in)

Specifications

Specification Value
Adjustable/Not Adjustable Adjustable
Closed/Open Closed
Lubrication Option LL
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Self-aligning
Single/Twin Twin
Temperature Max 85 °C / 185 °F
Use with shafting class MM
Wipers, Seals
Weight 3.57 kg / 7.871 lbs
Nominal Diameter 40 mm / 1.575 in
Length 176 mm / 6.929 in
Height 91 mm / 3.583 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 13380 N / 3,007.944 lbf

Get Quote

*Please fill out the information below so we can best assist you: