SPTWNAM30

SPTWNAM30
Super Ball Bushing Bearing, Metric

SUPER Metric, Ball Bushing Bearing Twin Pillow Block, 30 mm, Self-Aligning, Adjustable, Closed for end supported applications, Not Corrosion Resistant, No Wipers

Lead Time:  2 Weeks*
$515.86 each**

Dimensions

Dimensions
Dimension Value
A 87.00 mm (3.425 in)
A1 43.50 mm (1.713 in)
B 152.00 mm (5.984 in)
d 30.00 mm (1.181 in)
E1 68.00 mm (2.677 in)
E2 106.00 mm (4.173 in)
G1 76.00 mm (2.992 in)
H1 71.00 mm (2.795 in)
N 8.40 mm (0.331 in)

Specifications

Specification Value
Adjustable/Not Adjustable Adjustable
Closed/Open Closed
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Self-aligning
Single/Twin Twin
Temperature Max 85 °C / 185 °F
Use with shafting class MM
Wipers, Seals
Weight 1.9 kg / 4.189 lbs
Nominal Diameter 30 mm / 1.181 in
Length 152 mm / 5.984 in
Height 71 mm / 2.795 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 7800 N / 1,753.510 lbf

Get Quote

*Please fill out the information below so we can best assist you: