SPTWNAM25-LL

SPTWNAM25-LL
Super Ball Bushing Bearing, Metric

SUPER Metric, Ball Bushing Bearing Twin Pillow Block, 25 mm, Self-Aligning, Adjustable, Closed for end supported applications, Not Corrosion Resistant, No Wipers

Lead Time:  2 Weeks*

Dimensions

Dimensions
Dimension Value
A 78.00 mm (3.071 in)
A1 39.00 mm (1.535 in)
B 130.00 mm (5.118 in)
d 25.00 mm (0.984 in)
E1 60.00 mm (2.362 in)
E2 94.00 mm (3.701 in)
G1 65.00 mm (2.559 in)
H1 60.00 mm (2.362 in)
N 8.40 mm (0.331 in)

Specifications

Specification Value
Adjustable/Not Adjustable Adjustable
Closed/Open Closed
Lubrication Option LL
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Self-aligning
Single/Twin Twin
Temperature Max 85 °C / 185 °F
Use with shafting class MM
Wipers, Seals
Weight 1.22 kg / 2.690 lbs
Nominal Diameter 25 mm / 0.984 in
Length 130 mm / 5.118 in
Height 60 mm / 2.362 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 6410 N / 1,441.025 lbf

Get Quote

*Please fill out the information below so we can best assist you: