SPTWNAM16

SPTWNAM16
Super Ball Bushing Bearing, Metric

SUPER Metric, Ball Bushing Bearing Twin Pillow Block, 16 mm, Self-Aligning, Adjustable, Closed for end supported applications, Not Corrosion Resistant, No Wipers

Lead Time:  2 Weeks*
$323.84 each**

Dimensions

Dimensions
Dimension Value
A 53.00 mm (2.087 in)
A1 26.50 mm (1.043 in)
B 84.00 mm (3.307 in)
d 16.00 mm (0.630 in)
E1 40.00 mm (1.575 in)
E2 64.00 mm (2.520 in)
G1 42.00 mm (1.654 in)
H1 42.00 mm (1.654 in)
N 5.30 mm (0.209 in)

Specifications

Specification Value
Adjustable/Not Adjustable Adjustable
Closed/Open Closed
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Self-aligning
Single/Twin Twin
Temperature Max 85 °C / 185 °F
Use with shafting class MM
Wipers, Seals
Weight 0.41 kg / 0.904 lbs
Nominal Diameter 16 mm / 0.630 in
Length 84 mm / 3.307 in
Height 42 mm / 1.654 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 1660 N / 373.183 lbf

Get Quote

*Please fill out the information below so we can best assist you: