SPTWNAM12-CR

SPTWNAM12-CR
Super Ball Bushing Bearing, Metric

SUPER Metric, Ball Bushing Bearing Twin Pillow Block, 12 mm, Self-Aligning, Adjustable, Closed for end supported applications, Corrosion Resistant, No Wipers

Lead Time:  2 Weeks*

Dimensions

Dimensions
Dimension Value
A 43.00 mm (1.693 in)
A1 21.50 mm (0.846 in)
B 76.00 mm (2.992 in)
d 12.00 mm (0.472 in)
E1 32.00 mm (1.260 in)
E2 56.00 mm (2.205 in)
G1 38.00 mm (1.496 in)
H1 35.00 mm (1.378 in)
N 4.30 mm (0.169 in)

Specifications

Specification Value
Adjustable/Not Adjustable Adjustable
Closed/Open Closed
Corrosion Resistant Option LBBB.Ball.CorrisionResistant
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Self-aligning
Single/Twin Twin
Temperature Max 85 °C / 185 °F
Use with shafting class MM
Wipers, Seals
Weight 0.27 kg / 0.595 lbs
Nominal Diameter 12 mm / 0.472 in
Length 76 mm / 2.992 in
Height 35 mm / 1.378 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 945 N / 212.444 lbf

Get Quote

*Please fill out the information below so we can best assist you: