SPTWNAM08-CRDP

SPTWNAM08-CRDP
Super Ball Bushing Bearing, Metric

SUPER Metric, Ball Bushing Bearing Twin Pillow Block, 8 mm, Self-Aligning, Adjustable, Closed for end supported applications, Corrosion Resistant, No Wipers

Lead Time:  2 Weeks*

Dimensions

Dimensions
Dimension Value
A 35.00 mm (1.378 in)
A1 17.50 mm (0.689 in)
B 62.00 mm (2.441 in)
d 8.00 mm (0.315 in)
E1 25.00 mm (0.984 in)
E2 50.00 mm (1.969 in)
G1 31.00 mm (1.220 in)
H1 28.00 mm (1.102 in)
N 3.30 mm (0.130 in)

Specifications

Specification Value
Adjustable/Not Adjustable Adjustable
Closed/Open Closed
Corrosion Resistant Option LBBB.Ball.CorrisionResistant
Lubrication Option DP
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Self-aligning
Single/Twin Twin
Temperature Max 85 °C / 185 °F
Use with shafting class MM
Wipers, Seals
Weight 0.15 kg / 0.331 lbs
Nominal Diameter 8 mm / 0.315 in
Length 62 mm / 2.441 in
Height 28 mm / 1.102 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 350 N / 78.683 lbf

Get Quote

*Please fill out the information below so we can best assist you: