SPPBOAM50

SPPBOAM50
Super Ball Bushing Bearing, Metric

SUPER Metric, Ball Bushing Bearing Pillow Block, 50 mm, Open, Self-Aligning, Adjustable, Not Corrosion Resistant, No Wipers

Lead Time:  2 Weeks*
$794.30 each**

Dimensions

Dimensions
Dimension Value
A 132.00 mm (5.197 in)
A1 66.00 mm (2.598 in)
B 113.00 mm (4.449 in)
d 50.00 mm (1.969 in)
E1 108.00 mm (4.252 in)
E2 50.00 mm (1.969 in)
G1 22.00 mm (0.866 in)
H1 88.00 mm (3.465 in)
N 13.50 mm (0.531 in)

Specifications

Specification Value
Adjustable/Not Adjustable Adjustable
Closed/Open Open
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class MM
Wipers, Seals
Weight 2.6 kg / 5.732 lbs
Nominal Diameter 50 mm / 1.969 in
Length 113 mm / 4.449 in
Height 88 mm / 3.465 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 12500 N / 2,810.112 lbf

Get Quote

*Please fill out the information below so we can best assist you: