SPPBAM25-CRLL

SPPBAM25-CRLL
Super Ball Bushing Bearing, Metric

SUPER Metric, Ball Bushing Bearing Pillow Block, 25 mm, Self-Aligning, Adjustable, Closed for end supported applications, Corrosion Resistant, No Wipers

Lead Time:  2 Weeks*

Dimensions

Dimensions
Dimension Value
A 78.00 mm (3.071 in)
A1 39.00 mm (1.535 in)
B 67.00 mm (2.638 in)
d 25.00 mm (0.984 in)
E1 60.00 mm (2.362 in)
E2 40.00 mm (1.575 in)
G1 23.00 mm (0.906 in)
H1 60.00 mm (2.362 in)
N 8.40 mm (0.331 in)

Specifications

Specification Value
Adjustable/Not Adjustable Adjustable
Closed/Open Closed
Corrosion Resistant Option LBBB.Ball.CorrisionResistant
Lubrication Option LL
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class MM
Wipers, Seals
Weight 0.66 kg / 1.455 lbs
Nominal Diameter 25 mm / 0.984 in
Length 67 mm / 2.638 in
Height 60 mm / 2.362 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 2765 N / 621.597 lbf

Get Quote

*Please fill out the information below so we can best assist you: