SPPBAM20-CRDP

SPPBAM20-CRDP
Super Ball Bushing Bearing, Metric

SUPER Metric, Ball Bushing Bearing Pillow Block, 20 mm, Self-Aligning, Adjustable, Closed for end supported applications, Corrosion Resistant, No Wipers

Lead Time:  2 Weeks*

Dimensions

Dimensions
Dimension Value
A 60.00 mm (2.362 in)
A1 30.00 mm (1.181 in)
B 54.00 mm (2.126 in)
d 20.00 mm (0.787 in)
E1 45.00 mm (1.772 in)
E2 32.00 mm (1.260 in)
G1 20.00 mm (0.787 in)
H1 50.00 mm (1.969 in)
N 6.60 mm (0.260 in)

Specifications

Specification Value
Adjustable/Not Adjustable Adjustable
Closed/Open Closed
Corrosion Resistant Option LBBB.Ball.CorrisionResistant
Lubrication Option DP
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class MM
Wipers, Seals
Weight 0.35 kg / 0.772 lbs
Nominal Diameter 20 mm / 0.787 in
Length 54 mm / 2.126 in
Height 50 mm / 1.969 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 1414 N / 317.880 lbf

Get Quote

*Please fill out the information below so we can best assist you: