SPPBAM12

SPPBAM12
Super Ball Bushing Bearing, Metric

SUPER Metric, Ball Bushing Bearing Pillow Block, 12 mm, Self-Aligning, Adjustable, Closed for end supported applications, Not Corrosion Resistant, No Wipers

Lead Time:  2 Weeks*
$158.29 each**

Dimensions

Dimensions
Dimension Value
A 43.00 mm (1.693 in)
A1 21.50 mm (0.846 in)
B 39.00 mm (1.535 in)
d 12.00 mm (0.472 in)
E1 32.00 mm (1.260 in)
E2 23.00 mm (0.906 in)
G1 10.50 mm (0.413 in)
H1 35.00 mm (1.378 in)
N 4.30 mm (0.169 in)

Specifications

Specification Value
Adjustable/Not Adjustable Adjustable
Closed/Open Closed
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class MM
Wipers, Seals
Weight 0.13 kg / 0.287 lbs
Nominal Diameter 12 mm / 0.472 in
Length 39 mm / 1.535 in
Height 35 mm / 1.378 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 830 N / 186.591 lbf

Get Quote

*Please fill out the information below so we can best assist you: