SPPBAM08

SPPBAM08
Super Ball Bushing Bearing, Metric

SUPER Metric, Ball Bushing Bearing Pillow Block, 8 mm, Self-Aligning, Adjustable, Closed for end supported applications, Not Corrosion Resistant, No Wipers

Lead Time:  2 Weeks*
$147.10 each**

Dimensions

Dimensions
Dimension Value
A 35.00 mm (1.378 in)
A1 17.50 mm (0.689 in)
B 32.00 mm (1.260 in)
d 8.00 mm (0.315 in)
E1 25.00 mm (0.984 in)
E2 20.00 mm (0.787 in)
G1 8.50 mm (0.335 in)
H1 28.00 mm (1.102 in)
N 3.30 mm (0.130 in)

Specifications

Specification Value
Adjustable/Not Adjustable Adjustable
Closed/Open Closed
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class MM
Wipers, Seals
Weight 0.07 kg / 0.154 lbs
Nominal Diameter 8 mm / 0.315 in
Length 32 mm / 1.260 in
Height 28 mm / 1.102 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 310 N / 69.691 lbf

Get Quote

*Please fill out the information below so we can best assist you: