SPM50-CR

SPM50-CR
Super Ball Bushing Bearing, Metric

SUPER Metric, Ball Bushing Bearing, 50 mm, Self-Aligning, Closed for end supported applications, Corrosion Resistant, No Wipers

Lead Time:  19 Weeks*
$990.35 each**

Dimensions

Dimensions
Dimension Value
C 100.00 mm (3.937 in)
d 50.00 mm (1.969 in)
D 75.00 mm (2.953 in)

Specifications

Specification Value
Adjustable/Not Adjustable Not Adjustable
Closed/Open Closed
Corrosion Resistant Option LBBB.Ball.CorrisionResistant
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class MM
Wipers, Seals
Weight 0.66 kg / 1.455 lbs
Nominal Diameter 50 mm / 1.969 in
Outer Diameter 75 mm / 2.953 in
Length 100 mm / 3.937 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 8442 N / 1,897.837 lbf

Get Quote

*Please fill out the information below so we can best assist you: