SPM40-CRDPRP

SPM40-CRDPRP
Super Ball Bushing Bearing, Metric

SUPER Metric, Ball Bushing Bearing, 40 mm, Self-Aligning, Closed for end supported applications, Corrosion Resistant, No Wipers

Lead Time:  Next Day*

Dimensions

Dimensions
Dimension Value
C 80.00 mm (3.150 in)
d 40.00 mm (1.575 in)
D 62.00 mm (2.441 in)

Specifications

Specification Value
Adjustable/Not Adjustable Not Adjustable
Closed/Open Closed
Corrosion Resistant Option LBBB.Ball.CorrisionResistant
Lubrication Option DP
Roll Pack Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class MM
Wipers, Seals
Weight 0.36 kg / 0.794 lbs
Nominal Diameter 40 mm / 1.575 in
Outer Diameter 62 mm / 2.441 in
Length 80 mm / 3.150 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 5768 N / 1,296.698 lbf

Get Quote

*Please fill out the information below so we can best assist you: