SPM30-CRWW

SPM30-CRWW
SPM30-CRWW

Linear Bearing, Ball Bushing only, Super, 30 mm, Closed, Self-aligning, Adjustable, Corrosion Resistant, Integral Wiper both ends; Use with 30 mm Diameter Class L Shaft in end supported applications

Lead Time:  10 Days  *

  • The Super Ball Bushing bearing is self-aligning, lightweight and adjustable with a low coefficient of friction.
  • The wear-resistant, engineered-polymer retainers and outer sleeves reduce inertia and noise in critical, high speed applications.
  • Radially floating bearing plates. When installed in an adjustable housing, the Super Ball Bushing Bearing may be adjusted to a specific diametrical fit-up for accurate and repeatable movement.
  • For use with L class, end supported Shafting.
  • 该轴承的承载能力和运行寿命分别是传统直线轴承的3倍和27倍。

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter30 mm
[C] Length Along Axis67.260 / 68.000 mm 
[C1]51.240 / 51.700 mm 
[C2] Min1.85 mm
[D] Recommended Housing Bore47 mm 
[D], Nominal47 mm

Specifications

SpecificationsValue
Adjustable/Not AdjustableAdjustable 
Closed/OpenClosed 
Corrosion Resistant OptionCorrosion Resistant 
MaterialSteel; Plastic 
Number of Ball Circuits
Self AlignmentSelf-aligning 
Temperature Max185 °F
UPC Number662486267218 
Use with shafting ClassClass L 
Weight0.19 kg
Wipers, SealsIntegral Wiper both ends 

Performance

performance graphic
performance graphic
PerformanceValue
Load Capacity, Dynamic3360 N
Static Load Rating3696 N

Get Quote

*Please fill out the information below so we can best assist you: